not for new design
RoHS Compliant
Lead-free

TLD5095EL

The TLD5095EL is a LED boost controller with built in protection features

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD5095EL
TLD5095EL

Product details

  • fSW range
    100 kHz to 500 kHz
  • Inhibit
    Yes
  • Iq
    10 µA
  • Open Load Detection
    Yes
  • Operating Temperature range
    -40 °C to 150 °C
  • PWM
    Yes
  • Short Circuit Protection
    Yes
  • Tolerance
    3.3%
  • Topology
    DC-DC Boost, Buck, Sepic, Buck-Boost, Flyback
  • VS range
    4.75 V to 45 V
OPN
TLD5095ELXUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The controller concept of the TLD5095EL allows multiple configurations such as Boost, Buck, Buck-Boost, SEPIC and Flyback by simply adjusting the external components. TLD5095EL is the simplest member of the TLD509x series and comes with reduced maximum output voltage of 45V, less current accuracy and is missing the analog dimming feature as well as a short to ground protection.

Features

  • Single-Channel Multitopology (B2B, B2G, SEPIC, Flyback) DC-DC Controller
  • Constant Current or Constant Voltage Regulation
  • Wide Input Voltage Range from 4.75 V to 45 V
  • Very Low Shutdown Current: IQ< 10 μA
  • Switching Frequency Range from 100 kHz to 500 kHz
  • Synchronization with external clock source
  • Output Open Circuit Diagnostic Output
  • PWM Dimming
  • Internal Soft Start
  • 300mV High Side Current Sense to ensure highest flexibility and LED current accuracy
  • Internal 5 V Low Drop Out Voltage Regulator
  • Wide LED current range via simple adaptation of external components
  • Output Overvoltage Protection
  • Over Temperature Shutdown
  • Available in a small thermally enhanced PG-SSOP-14 package
  • Automotive AEC Qualified
 

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }